HUBBELL CANADA
Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, White
Image of NP2W Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, White
Image of NP2W Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, White
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP2W

Replaced by:

P2W

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, White

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Catalog Number

NP2W

Color

White

Construction

Molded

Cutout

2) Toggle

EU RoHS Indicator

Item Type

Toggle Switch Plate

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 2-Gang

Style

2-Toggle

Type

UPC

883778101694

Dimensions

Dimensions

4.63 in x 4.68 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.63 in

Size

Standard

Thickness

0.25

Weight

0.05 lb

Width

4.68 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°Cto 85 °C

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25