HUBBELL CANADA
Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, Gray
Image of NP263GY Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, Gray
Image of NP263GY Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, Gray
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP263GY

Replaced by:

P263GY

3-Gang Triple Decorator Wallplate

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP263GY

Color

Construction

Molded

Cutout

3) Decorator

Item Type

Decorator Wallplates

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 3-Gang

Style

3-Decorator

Type

Decorator

UPC

883778102585

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.25

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Operating Temperature

-40°Cto 85 °C

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10