

Brand: Hubbell Wiring Device-Kellems
Catalog ID: NP83W
Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NP83W
Color
Construction
Molded
Cutout
3) Duplex
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Style
3-Duplex
Type
Duplex
UPC
883778102257
Display Size
Standard Sized
Size
Standard
Thickness
0.06
Weight
0.05 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Carton Quantity
10