HUBBELL CANADA
Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, 1) Duplex Opening, White
Image of NPJJ8W Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, 1) Duplex Opening, White

Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, 1) Duplex Opening, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPJJ8W

Wallplates and Box Covers, Wallplates,Nylon, 1-Gang, Jumbo, 1) Duplex Opening, White

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

General

Catalog Number

NPJJ8W

Color

EU RoHS Indicator

Material

Nylon

Number of Gang(s)

1-Gang

Size

Mid-Size

Style

1-Duplex

Type

Duplex

UPC

883778306792

Dimensions

Size

Mid-Size

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

10800