




Brand: Hubbell Wiring Device-Kellems
Catalog ID: NPJJ26W
Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Catalog Number
NPJJ26W
Color
Material
Nylon
Number of Gang(s)
1-Gang
Size
Jumbo
Style
1-Decorator
Type
Decorator
UPC
883778306730
Size
Jumbo
Weight
0.05 lb
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
10800