HUBBELL CANADA
Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White
Image of HBLP26FSL Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White

Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLP26FSL

Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White

Impact resistant Valox® cover plate

For Portable Outlet Box

General

Application

1) Decorator Opening

Catalog Number

HBLP26FSL

Color

White

Construction

Molded

Cord Range

.38" - .75"

EU RoHS Indicator

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Box Mount- Mounting Screws

Number Of Outlets

1-Device

Performance

  • Environmental - Flammability - UL 94V-0, 94-5VA classification
  • Environmental - Impact and Crush Resistance - In accordance with UL 514C, UL50, C22.2 No. 18 and C22.2 No. 94.
  • Environmental - Moisture Resistance - Wet and damp locations, Enclosure Type 3R when used with weatherproof cover plates.Dry, indoors locations, Enclosure Type 1 with all other cover plates
  • Environmental - Operating Temperature - 80°C maximum
  • -35°C minimum
  • Environmental - UV Resistance - All materials are UV stabilized

Specifications

  • Bonding Strap - Brass
  • Cord Connector - Nylon nut
  • Nylon Gotcha® ring
  • Neoprene grommet
  • Gasket - UL recognized closed-cell foam
  • Grounding Screw - Brass
  • Indoor Screws - Zinc Plated Steel

Style

Non-Metallic Fs Cover Plate

Type

Cover Plate

UPC

783585708607

Dimensions

Display Size

1-Gang

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Operational

Performance

  • Environmental - Flammability - UL 94V-0, 94-5VA classification
  • Environmental - Impact and Crush Resistance - In accordance with UL 514C, UL50, C22.2 No. 18 and C22.2 No. 94.
  • Environmental - Moisture Resistance - Wet and damp locations, Enclosure Type 3R when used with weatherproof cover plates.Dry, indoors locations, Enclosure Type 1 with all other cover plates
  • Environmental - Operating Temperature - 80°C maximum
  • -35°C minimum
  • Environmental - UV Resistance - All materials are UV stabilized

Configuration

Knockouts

None

Number Of Outlets

1-Device

Logistics

Carton Quantity

25