HUBBELL CANADA
Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic
Image of HBL6087 Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic
Image of HBL6087 Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic
Discontinued

Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6087

Box Cover, 1-Gang, Blank Plate, FS/FD Style Phenolic

  • Box Covers
  • 1-Gang
  • Blank Plate
  • FS/FD Style

Standard Product

General

Application

No Openings

Catalog Number

HBL6087

Color

Construction

Molded

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

No Devices

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Specifications

  • Product Type - Boxes and Weatherproof Covers
  • Version - Weatherproof Blank Cover

UPC

783585808550

Dimensions

Display Size

1-Gang

Weight

0.2 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Configuration

Knockouts

None

Number Of Outlets

No Devices

Logistics

Carton Quantity

10