

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SP8AL
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Catalog Number
SP8AL
Color
Almond
Construction
Stamped
Cutout
1) Duplex
Item Type
Screw Mount
Material
Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Product Family
Accessory
Size
Standard
Specifications
Style
1-Duplex
Type
Duplex
UPC
883778115073
Display Size
Standard Sized
Size
Standard
Thickness
0.03
Weight
0.1 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10