HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum
Image of 7429B Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum
Image of 7429B Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 7429B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum

  • 1- Gang
  • 1) 2.31" Opening
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Straight Blade

Catalog Number

7429B

Construction

Cast

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

2.31" Opening

Size

Standard

Style

Vertical Mount 2.31 in. Hole For "MBWP" Inlets

Type

Weatherproof Covers

UPC

781786628571

Dimensions

Display Size

1-Gang

Size

Standard

Configuration

Knockouts

None

Number Of Outlets

2.31" Opening

Logistics

Carton Quantity

5