HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate
Image of 7780 Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate
Image of 7780 Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

Brand: Bryant

Catalog ID: 7780

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

  • 1- Gang
  • 1) 50A Locking Opening
  • Standard Size
  • Black Polycarbonate

Standard Product

General

Application

Locking Devices

Catalog Number

7780

Color

Construction

Molded

EU RoHS Indicator

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 50A Non-Metallic Inlets

Series

Replacement Part

Type

Weatherprotective Plate

UPC

781786156005

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

None

Number Of Outlets

For 50A Non-Metallic Inlets

Logistics

Carton Quantity

10