HUBBELL CANADA
Image of HBL7774WO Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Thermoplastic

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Thermoplastic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7774WO

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Thermoplastic

For use with 50A Twist-Lock® Single Receptacles

Weatherproof in Open Position with Device Mated

General

Application

Catalog Number

HBL7774WO

Color

Gray

Construction

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

For 50A Twist-Lock® Single Receptacle

Type

UPC

783585809526

Dimensions

Weight

0.35 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed - Canadian and U.S.

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

810