

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5206WO
Weatherproof in Open Position with Device Mated
Application
Duplex Opening
Catalog Number
HBL5206WO
Color
Aluminum
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Horizontal FS/FD Mount- Mounting Screws
Number of Gang(s)
2-Gang
Number Of Outlets
1-Device
Operating Temperature
-40°C to 85 °C
Orientation
Horizontal
Specifications
Style
Horizontal Mount Duplex
Type
Covers
UPC
783585809144
Dimensions
4.58 in x 2.9 in x 0.81 in
Display Size
1-Gang
Height
0.81 in
Length
4.58 in
Weight
0.4 lb
Width
2.9 in
Industry Standard(s)
UL Listed
Operating Temperature
-40°C to 85 °C
Knockouts
None
Number of Gang(s)
2-Gang
Number Of Outlets
1-Device
Orientation
Horizontal
Carton Quantity
10
Pallet Quantity
1540