HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Vertical
Image of WP8V Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Vertical
Image of WP8V Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Vertical
Discontinued

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Vertical

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP8V

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Vertical

  • 1-Gang
  • Duplex Opening
  • Cast Aluminum

General

Catalog Number

WP8V

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585148847

Dimensions

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20