HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray
Image of RW51810 Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RW51810

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray

  • 1-Gang
  • Duplex Opening
  • Horizontal

While-In Use Weatherproof

General

Application

1) Duplex

Catalog Number

RW51810

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Zinc, Cast

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Foam
  • Material - Aluminum
  • Mounting Screws - Zinc plated steel

Style

Horizontial Mount Duplex

Type

Weatherproof Covers

UPC

883778119552

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

24

Pallet Quantity

3744