Brand: Hubbell Wiring Device-Kellems
Catalog ID: WP2
Standard Product
Catalog Number
WP2
Color
Gray
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Polyester, Thermoplastic Reinforced (RTP)
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
For Flanged Inlets & Flanged Receptacles
Type
UPC
783585392288
Dimensions
4.56 in x 1.29 in x 2.84 in
Display Size
1-Gang
Height
2.84 in
Length
4.56 in
Weight
0.3 lb
Width
1.29 in
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
1
Pallet Quantity
1440