HUBBELL CANADA
Image of HBL1750 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Gray Silicone
Image of HBL1750 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Gray Silicone

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Gray Silicone

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1750

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Gray Silicone

  • 1-Gang
  • For PresSwitch
  • Standard Size

Product details

General

Catalog Number

HBL1750

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproof Plates

Knockouts

None

Material

Neoprene

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Weatherproof Plates

Specifications

  • Material - Steel
  • Press Switch - Neoprene

Style

Press Switch

Type

Weatherproof Plates

UPC

783585808932

Dimensions

Length

4.63 in

Weight

0.3 lb

Width

2.94 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

2640