

Brand: Hubbell Wiring Device-Kellems
Catalog ID: WP26H
While-In Use Weatherproof
Application
1) Decorator Opening
Catalog Number
WP26H
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Horizontal Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
Vertical Mount Decorator
Type
Covers
UPC
783585186757
Display Size
1-Gang
Weight
0.4 lb
Industry Standard(s)
UL Listed
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device