HUBBELL CANADA
Wallplates, Nylon, 4-Gang, 4) Decorator, Office White
Image of NP264OW Wallplates, Nylon, 4-Gang, 4) Decorator, Office White
Image of NP264OW Wallplates, Nylon, 4-Gang, 4) Decorator, Office White
Discontinued

Wallplates, Nylon, 4-Gang, 4) Decorator, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP264OW

Wallplates, Nylon, 4-Gang, 4) Decorator, Office White

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP264OW

Color

Office White

Construction

Molded

Cutout

4) Decorator

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 4-Gang

Style

4-Decorator

Type

Decorator

UPC

883778102707

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10