HUBBELL CANADA
Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack
Image of RA12PK100 Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack
Image of RA12PK100 Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack
Image of RA12PK100 Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack
Image of RA12PK100 Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack
+1
Image of RA12PK100 Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack
Discontinued

Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA12PK100

Wallplates, Replacement Screws, 1/2" Length, Brown, 100 Pack

  • Replacement Screws
  • 1/2" Length
  • Brown
  • 100 Pack

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA12PK100

Color

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303463

Dimensions

Display Size

6/32 x 1/2"

Weight

0.17 lb

Logistics

Carton Quantity

10