HUBBELL CANADA
Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack
Image of RA38BKPK100 Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack
Image of RA38BKPK100 Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack

Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA38BKPK100

Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack

  • Replacement Screws
  • 3/8" Length
  • Black
  • 100 Pack

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA38BKPK100

Color

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303555

Dimensions

Display Size

6/32 x 3/8"

Weight

0.15 lb

Logistics

Carton Quantity

10