HUBBELL CANADA
Image of 4035 WASHER, LOCK, SNGL COIL, 1/2in
*Representative image
Image of 4035 WASHER, LOCK, SNGL COIL, 1/2in

WASHER, LOCK, SNGL COIL, 1/2in

Brand: CHANCE Utility

Catalog ID: 4035

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 9/16" diameter hole for 1/2" diameter bolt
  • Stock material is 0.125" x 0.171"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

4035

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Single Coil Spring

Size

0.125 in x 0.171 in

Type

Lockwasher

UPC

096359071877

Dimensions

Bolt Size

1/2 in

Dimension - Hole Size inch

9/16 in

Dimensions

0.800 in x 0.800 in x 0.200 in

Distance From Pole

N/A

Height

0.2 in

Length

0.8 in

Size

0.125 in x 0.171 in

Weight

0.01 lb

Width

0.8 in