HUBBELL CANADA
Image of HBTFRMINS0420BK WB,ACCS,INSERT,4"Hx20"Wx120"L,PLYMER,BLK
Image of HBTFRMINS0420BK WB,ACCS,INSERT,4"Hx20"Wx120"L,PLYMER,BLK
Discontinued

WB,ACCS,INSERT,4"Hx20"Wx120"L,PLYMER,BLK

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTFRMINS0420BK

WB,ACCS,INSERT,4"Hx20"Wx120"L,PLYMER,BLK

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • WB
  • ACCS4"Hx20"Wx120"L
  • PLYMER

General

Catalog Number

HBTFRMINS0420BK

Color

Type

With Sides

UPC

783585487700

Dimensions

Depth

4 in

Weight

10 lb

Width

20 in

Logistics

Carton Quantity

1

Pallet Quantity

20