HUBBELL CANADA
WBS8V, Cable/Wire Bundle Strap, 8" L, 19-57mm Bundle Max Dia
Image of WBS8V WBS8V, Cable/Wire Bundle Strap, 8" L, 19-57mm Bundle Max Dia
Image of WBS8V WBS8V, Cable/Wire Bundle Strap, 8" L, 19-57mm Bundle Max Dia
play
Wiley Bundling Solutions

WBS8V, Cable/Wire Bundle Strap, 8" L, 19-57mm Bundle Max Dia

Brand: Burndy

Catalog ID: WBS8V

Cable/Wire Bundle Strap Type 2, 8 inch Long, 19-57 Mm Bundle Dia, 100 Lb (444 N) Load Rating.

  • UL 62275 Listed, RoHS Compliant
  • High quality, long-lasting, labor saving wire management solution
  • UV Rated Vinyl Jacketed Stainless Steel Wire with 304 Stainless Steel Crimp
  • 304 Stainless Steel Crimp Sleeve allows for quick and easy installation
  • Vinyl Jacket designed to protect cable insulation from damage
  • Can be crimped in the field with electrician lineman pliers or standard wire cutters
  • Retention feature allows for a quick, effortless, securing installation
  • Lasts for the lifetime of the PV system
  • Custom lengths may be available, contact your sales representative or customer service

General

Application

Bundles of PV wire, Micro Inverter Trunk or AC cable

Catalog Number

WBS8V

EU RoHS Indicator

Item Type

3B

Material

304 SS ferrule and SS wire with UV rated vinyl jacketing

Mounting Method

Crimped in the field with electrician linesman pliers or standard wire cutters

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Wiley Bundle Straps

Product Type

Mechanical

Tensile Strength

100 lb.

Trade Name

WILEY

Type

Cable Clips

UPC

621945449824

UPC 14 Digit GTIN

00621945449824

Dimensions

Dimension - Thread Size

-

Length

8 in

Package Height

1.2 in

Package Length

17.5 in

Package Weight

0.59 lb

Package Width

8.6 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL62275

EU RoHS Indicator

Industry Standard(s)

UL62275

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Tensile Strength

100 lb.

Configuration

Mounting Method

Crimped in the field with electrician linesman pliers or standard wire cutters

Logistics

Carton Quantity

1000

Pallet Quantity

99999