HUBBELL CANADA
Image of WCB14 WCB14, WEJTAP Connector

WCB14, WEJTAP Connector

Brand: Burndy

Catalog ID: WCB14

Wejtap Assembly , Installed With Blue Booster,Run:.568-.364, Tap:.398-.257.

WEJTAP Connector installed with Blue Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB14

Connector Type

Tap

EU RoHS Indicator

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872659

UPC 14 Digit GTIN

00781810872659

Dimensions

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

3 AWG-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Tap

Logistics

Carton Quantity

25

Pallet Quantity

2800