

Brand: Burndy
Catalog ID: WCB16
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCB16
Connector Type
Tap
EU RoHS Indicator
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810872758
UPC 14 Digit GTIN
00781810872758
Dimension - F Width Center to Center inch
1.64 in
Dimension - G inch
1.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin
Conductor - ACSR Str Run Range
1/0 (6/1) Raven-4/0 (6/1) Penquin
Conductor - ACSR Str Tap
5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate
Conductor - ACSR Str Tap Range
5 (6/1) Thrush-4 (7/1) Swanate
Conductor - AL Str Run
1/0;2/0;3/0;4/0
Conductor - AL Str Run Range
1/0-4/0
Conductor - AL Str Tap
4
Conductor - AL Str Tap Range
4
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
25
Pallet Quantity
2700