

Brand: Burndy
Catalog ID: WCB27PB
Catalog Number
WCB27PB
Color
Blue
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810870174
UPC 14 Digit GTIN
00781810870174
Dimension - F Width Center to Center inch
1.89 in
Dimension - G inch
1.05 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Tap
2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
2/0 (6/1) Quail AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Run Range
250 kcmil-300 kcmil
Conductor - AL Str Tap
3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Tap Range
3/0 AWG-250 kcmil
Conductor Type
Certification - CSA Approved
No
Standards - RoHS Compliance Status
NC
Connector Type
Tap