HUBBELL CANADA
WCH2H1090, Stainless Steel 2” Cable Hanger, 90° Angle
Image of WCH2H1090 WCH2H1090, Stainless Steel 2” Cable Hanger, 90° Angle
Image of WCH2H1090 WCH2H1090, Stainless Steel 2” Cable Hanger, 90° Angle
Discontinued

WCH2H1090, Stainless Steel 2” Cable Hanger, 90° Angle

Brand: Burndy

Catalog ID: WCH2H1090

This item is discontinued, please see WCH2H1090-BDL as suggested replacement.
Stainless Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with tracker clamp configurations such as the NexTracker™ strap bracket design and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounting via securement around tracker bolt

Catalog Number

WCH2H1090

Material

Stainless Steel

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945667204

Dimensions

Diameter

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000

Pallet Quantity

1