HUBBELL CANADA
Image of WCR34 WCR34, WEJTAP Connector
Image of WCR34 WCR34, WEJTAP Connector

WCR34, WEJTAP Connector

Brand: Burndy

Catalog ID: WCR34

Wejtap Assembly, 0.162-0.128 (Run), 0.162-0.128 (Tap), Installed With Red Booster.

WEJTAP Connector installed with Red Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCR34

Color

Connector Type

Tap

EU RoHS Indicator

Material

Aluminum

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872253

UPC 14 Digit GTIN

00781810872253

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

25

Pallet Quantity

2800