

Brand: Burndy
Catalog ID: WCR36
Catalog Number
WCR36
Color
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810872352
UPC 14 Digit GTIN
00781810872352
Dimension - F Width Center to Center inch
1.40 in
Dimension - G inch
0.92 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Run Range
4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG
Conductor - AL Str Run
2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Run Range
2 AWG-1/0 AWG
Conductor - AL Str Tap
8 AWG
Conductor - AL Str Tap Range
8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
25
Pallet Quantity
1