

Brand: Burndy
Catalog ID: WCY109
Catalog Number
WCY109
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810123683
UPC 14 Digit GTIN
00781810123683
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Run Range
1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Tap
477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Tap Range
477.0 (24/7) Flicker kcmil-556.5 (30/7) Eagle kcmil
Conductor - AL Str Run
1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil
Conductor - AL Str Run Range
1100 kcmil-1300 kcmil
Conductor - AL Str Tap
550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil
Conductor - AL Str Tap Range
550 kcmil-700 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
5
Pallet Quantity
350