

Brand: Burndy
Catalog ID: WCY110
Catalog Number
WCY110
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810211113
UPC 14 Digit GTIN
00781810211113
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1033.5 (54/7) Curlew;1113 (54/19) Finch;1272 (54/19) Pheasant
Conductor - ACSR Str Run Range
1033.5 (54/7) Curlew-1272 (54/19) Pheasant
Conductor - ACSR Str Tap
397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Tap Range
397.5 (24/7) Brant-477.0 (30/7) Hen
Conductor - AL Str Run
1100;1113;1192.5;1200;1272.2;1300
Conductor - AL Str Run Range
1100-1300
Conductor - AL Str Tap
450;477;500;550;556.5
Conductor - AL Str Tap Range
450-556.5
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Pallet Quantity
1