HUBBELL CANADA
Image of WCY112 WCY112, WEJTAP Connector
Image of WCY112 WCY112, WEJTAP Connector

WCY112, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY112

CONN ANSI CL:AA RUS.

  • WEJTAP Connector
  • Installed with Yellow Power Booster

General

Catalog Number

WCY112

Connector Type

Tap

Material

Aluminum

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Trade Name

WEJTAP™

UPC

781810248409

UPC 14 Digit GTIN

00781810248409

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Run Range

1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap

266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Tap Range

266.8 (26/7) Partridge kcmil-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Run

1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil

Conductor - AL Str Run Range

1100 kcmil-1300 kcmil

Conductor - AL Str Tap

300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Tap Range

300 kcmil-400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

5

Pallet Quantity

350