

Brand: Burndy
Catalog ID: WCY122
Catalog Number
WCY122
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
UPC
781810094846
UPC 14 Digit GTIN
00781810094846
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1113 (54/19) Finch;1272 (54/19) Pheasant;1431 (54/19) Plover
Conductor - ACSR Str Run Range
1113 (54/19) Finch-1431 (54/19) Plover
Conductor - ACSR Str Tap
1033.5 (54/7) Curlew;1113 (54/19) Finch;1272 (54/19) Pheasant
Conductor - ACSR Str Tap Range
1033.5 (54/7) Curlew-1272 (54/19) Pheasant
Conductor - AL Str Run
1272.2;1300;1351.5;1400;1431;1500;1590;1600
Conductor - AL Str Run Range
1272.2-1600
Conductor - AL Str Tap
1113;1192.5;1272.2;1300;1351.5;1400
Conductor - AL Str Tap Range
1113-1400
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
5
Pallet Quantity
1