HUBBELL CANADA
Image of WCY143 WCY143, WEJTAP Connector
Image of WCY143 WCY143, WEJTAP Connector

WCY143, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY143

High Al Alloy WEJTAP Connector, 1590 kcmil AAC (Run), 1033.5 kcmil ACSR (Tap), Installed With Yellow Booster.

  • WEJTAP Connector
  • Installed with Yellow Power Booster

General

Catalog Number

WCY143

Material

Aluminum

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Trade Name

WEJTAP™

UPC

781810543559

UPC 14 Digit GTIN

00781810543559

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1