

Brand: Burndy
Catalog ID: WCY55
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY55
Connector Type
Tap
EU RoHS Indicator
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810874158
UPC 14 Digit GTIN
00781810874158
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.37 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin-397.5 (26/7) Ibis
Conductor - ACSR Str Tap
2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet
Conductor - ACSR Str Tap Range
2/0 (6/1) Quail-336.4 (26/7) Linnet
Conductor - AL Str Run
4/0;250;266.8;300;336.4;350;397.5;400;450
Conductor - AL Str Run Range
4/0-450
Conductor - AL Str Tap
3/0;4/0;250;266.8;300;336.4;350;397.5
Conductor - AL Str Tap Range
3/0-397.5
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Connector Type
Tap
Carton Quantity
10
Pallet Quantity
700