
Brand: Bell
Catalog ID: 5302-0
Accessory Type
Weatherproof box/cover
Catalog Number
5302-0
Color
Construction
Metallic
EU RoHS Indicator
Type
Mounting Lugs
UPC
050169530207
Cubic Capacity
0.171108 cu.in
Depth
0.36 in
Height
0.97 in
Package Height
1.047 in
Package Length
0.063 in
Package Weight
0.04 lb
Package Width
0.484 in
Width
0.49 in
EU RoHS Indicator
Carton Quantity
100
Minimum Pack Quantity
1
Packaging Type
Polybag
Pallet Quantity
29400