



Brand: Bell
Catalog ID: 5639-5
Application
For Use with LED Flood Lights, Flood Lights, Security Lights
Catalog Number
5639-5
Color
Construction
Metallic
Fixture Type
Motion Sensor
Number of Lamps
1
Photocell
Yes
Product Family
Lighting Accessories
Product Type
Weatherproof Lighting
Type
Lighting
UPC
050169563953
Cubic Capacity
22.78076171875 cu.in
Depth
5.375 in
Height
1.9375 in
Package Height
2.02 in
Package Length
5.5 in
Package Weight
0.35 lb
Package Width
2.2 in
Width
2.1875 in
Number of Lamps
1
Carton Quantity
10
Packaging Type
Box
Pallet Quantity
1600
Standard Package
10