
Brand: Bell
Catalog ID: 5792-0
Catalog Number
5792-0
Color
Gray
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Landscape;Portable
Glass/Lens Type
No Glass/Lens
Light Source
Lighting Kit
No
Mounting Type
Ground
Number of Housings Included
1
Type
Lighting
UPC
050169579206
Weather Resistant
Yes
Cubic Capacity
63.48 cu.in
Depth
12 in
Height
2.3 in
Package Height
11.438 in
Package Length
2.093 in
Package Weight
1.3 lb
Package Width
2.093 in
Width
2.3 in
Certified Listed
UL Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number of Housings Included
1
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
1080
Standard Package
12