HUBBELL CANADA
Image of 255-003YL Weatherproof Telephone Enclosure
Image of 255-003YL Weatherproof Telephone Enclosure

Weatherproof Telephone Enclosure

Brand: GAI-Tronics

Catalog ID: 255-003YL

GAI-Tronics’ NEMA 4X Weatherproof Telephone Enclosure provides the protection necessary to make an inexpensive 2500 series wall telephone last many years in a less than perfect environment. Ideal uses include poolside, dockside, baseball dugouts (bullpen communications), shipboard, garden centers, and anywhere a weatherproof telephone is needed.

  • Non-metallic, Corrosion-proof Enclosure
  • Latching Door
  • NEMA 4X Weather Rating with Door Closed and Latched
  • Wall-Mount RJ11 Jack (Designed for Connection of Standard 2500 series
  • Blank Panel Kit (for utility usage)
  • RJ45 Conversion Available
  • cUL/UL Listed (Type 4X)

General

Catalog Number

255-003YL

Color

Yellow

Material Type

Engrd. Plastic

Mount location

Surface-Mount & Pole-Mount

Product Type

Telephone Enclosures

Type

Weatherproof

UPC

783586231302

Weather Rating

Type 4X

Dimensions

Dimensions

10.5 in x 10.9 in x 14.6 in

Dimensions - Shipping

15.0 x 15.0 x 11.0

Height

14.6 in

Length

10.5 in

Weight

8.2 lb

Width

10.9 in

Certifications And Compliance

Weather Rating

Type 4X

Configuration

Mount location

Surface-Mount & Pole-Mount