HUBBELL CANADA
Image of HBL6024 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6024

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Catalog Number

HBL6024

Color

Black

Environmental Conditions

EU RoHS Indicator

Item Type

Connector Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Device Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 15A 2 and 3-Wire Devices

Type

UPC

783585753447

Dimensions

Display Size

Standard Sized

Weight

0.25 lb

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

20

Pallet Quantity

1440