HUBBELL CANADA
Image of HBL6032 Weatherproofing Boots, Weatherproof Device Boot, Black
Image of HBL6032 Weatherproofing Boots, Weatherproof Device Boot, Black
Image of HBL6032 Weatherproofing Boots, Weatherproof Device Boot, Black
Image of HBL6032 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6032

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Catalog Number

HBL6032

Color

Black

EU RoHS Indicator

Item Type

Weatherproofing Boots

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 3-Wire Devices

Type

UPC

783585752518

Dimensions

Weight

0.4 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

20

Pallet Quantity

720