HUBBELL CANADA
WEEB-2TC14, WEEB 2-hole lug washer, 1/4" hardware NOT inc.
Image of WEEB-2TC14 WEEB-2TC14, WEEB 2-hole lug washer, 1/4" hardware NOT inc.
Image of WEEB-2TC14 WEEB-2TC14, WEEB 2-hole lug washer, 1/4" hardware NOT inc.

WEEB-2TC14, WEEB 2-hole lug washer, 1/4" hardware NOT inc.

Brand: Burndy

Catalog ID: WEEB-2TC14

Two Hole Telecom WEEB® Washer.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL 467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

General

Application

Telecom WEEB® Washer pierces through most nonconductive coatings and embed into the underlying metal creating a bonding connection between the lug and the coated metal component that it is installed on (e.g. equipment racks, cabinets, enclosures, cable tray, etc.).

Catalog Number

WEEB-2TC14

Coating

Paint, Powder Coating or similar - 5 mils MAX thick

Connector

Use w/ most 2-Hole HYLUG™ or equivalent connectors

Material

304 Stainless Steel

Mounting Method

1/4" hardware

Torque Range

100 lbs

UPC

621945524323

Dimensions

Bolt Size

1/4 in

Package Height

0.5 in

Package Length

6.5 in

Package Weight

0.27 lb

Package Width

3.9 in

Conductor Related

Conductor - Copper Str Size Range

#14-2 AWG

Certifications And Compliance

Certification - UL Recognized

Y

Certified Listed

UL467 Recognized

Industry Standard(s)

UL467 Recognized

UL Listed

Yes

Force Related

Torque Range

100 lbs

Configuration

Connector

Use w/ most 2-Hole HYLUG™ or equivalent connectors

Mounting Method

1/4" hardware

Logistics

Carton Quantity

1000

Pallet Quantity

99999