HUBBELL CANADA
Image of WPBYNBOX25 WEJTAP™ Series Booster, Yellow, Qty: 25

WEJTAP™ Series Booster, Yellow, Qty: 25

Brand: Burndy

Catalog ID: WPBYNBOX25

WEJTAP™ Booster, Yellow, Box of 25.

  • The WEJTAP™ System requires use of boosters for installation of connectors
  • Boosters are available packaged with connectors and also sold separately

Lug crimping tool dies

General

Application

Application - For Use On

Booster for WEJTAP system

Catalog Number

WPBYNBOX25

Color

EU RoHS Indicator

Yes

Series

WEJTAP™ Series

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

UPC

781810282465

UPC 14 Digit GTIN

00781810282465

Dimensions

Dimensions

2.39 in x 0.93 in x 0.93 in

Height

0.93 in

Length

2.39 in

Package Height

Package Length

Package Weight

Package Width

Weight

0.03 lb

Width

0.93 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

NC

Logistics

Carton Quantity

25

Package Contents

(25 each) Yellow WEJTAP™ Booster

Pallet Quantity

24000