HUBBELL CANADA
Image of BDSR24 Wide Range Strain Relief, Bus Drop Grip, .24-.32", 1/2", Steel

Wide Range Strain Relief, Bus Drop Grip, .24-.32", 1/2", Steel

Brand: Bryant

Catalog ID: BDSR24

Wide Range Strain Relief, Bus Drop Grip, .24-.32", 1/2", Steel

  • .24-.32"
  • 1/2"
  • Steel

Non-Insulated

General

Application

Light Duty

Catalog Number

BDSR24

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

1/2 NPT

Type

Non-Insulated, Wide Range

UPC

781786240285

Dimensions

Thread Size

1/2 NPT

Conductor Related

Cable Diameter Range

0.24 in-0.32 in

Cable Size

.24-.32" (.61-.81)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10