

Brand: WILEY
Catalog ID: WILEYBRAID18
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID18
Item Type
3B
Material
Copper
Product Family
Grounding and Bonding Connectors>Solar Module Bonding/Grounding
Product Type
Mechanical
Trade Name
WILEY
UPC
621945434448
UPC 14 Digit GTIN
00621945434448
Bolt Size
1/4 in
Dimension - Thread Size
-
Length
18 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.2 in
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
Y
Certified Listed
UL2703
Industry Standard(s)
UL2703
UL Listed
Yes
Carton Quantity
50
Pallet Quantity
8400