
Brand: Bryant
Catalog ID: SPJ023UD
Heavy Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
500 lbs
Catalog Number
SPJ023UD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Single Eye
UPC
781786247680
Cable Diameter Range
0.23 in-0.31 in
Cable Size
.23-.31" (.58-.79)
EU RoHS Indicator
No
Approx Breaking Strength
500 lbs
Carton Quantity
10