HUBBELL CANADA
Image of PROTRK2ASPK Wire and Cable Protection, ProTrack Anti-Slip Pad Kit
Image of PROTRK2ASPK Wire and Cable Protection, ProTrack Anti-Slip Pad Kit
Discontinued

Wire and Cable Protection, ProTrack Anti-Slip Pad Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PROTRK2ASPK

Wire and Cable Protection, ProTrack Anti-Slip Pad Kit

ProTrak™ non-metallic single channel cable protectors are suitable for lightweight vehicle and pedestrian traffic. Available in both black and yellow. The drop over PROTRK115 series can accommodate up to 0.75 inches (19.0mm), while the PROTRK140 can handle up to 1.50 inches (38.1mm). The hinged covered PROTRK1225 series can accommodate up to 0.75 inches (19.0mm). A unique tread surface provides maximum traction. ProTrak™ cable protectors can be interlocked as a single color run or as a yellow and black run.

Anti Slip Pads

General

Catalog Number

PROTRK2ASPK

Series

ProTrak Floor Cable Cover

Type

ProTrak Accessories

UPC

783585538853

Dimensions

Weight

0.1 lb