
Brand: Burndy
Catalog ID: WIREMIKE
Features: Provides Quick And Easy Identification Of Commonly Used Conductors (ACSR, Stranded And Solid AWG), Provides Quick And Easy Identification Of IPS Tubing And Rigid Conduit, Provides Quick And Easy Identification Of Thinwall Conduit, Measures I.D.
Application
Catalog Number
WIREMIKE
EU RoHS Indicator
Material
Stainless Steel
Sub Brand
ACCESSORY
Tool Type
Wire Micrometer
Trade Name
WIREMIKE™
Type
UPC
781810462300
UPC 14 Digit GTIN
00781810462300
Length
4.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
100
Pallet Quantity
16800