

Brand: Killark
Catalog ID: WMBLX230G
Catalog Number
WMBLX230G
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
2000
Material
Corrosion resistant copperfree aluminum alloy
Optic Type
Glass Globe - Clear
Product Family
LIGHTING
Series
WMBLX Series
UPC
783936188546
Weight
6 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
142.85
Voltage Rating
120-277 VAC
Wattage
14 W
Hazardous Rating(s)
Suitable for wet locations (Indoor and Outdoor), Marine Rated (US only), Type 4X, IP66
Lumens
2000