

Brand: Killark
Catalog ID: WMBLX6IE130G
Catalog Number
WMBLX6IE130G
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
6210
Material
Corrosion resistant copperfree aluminum alloy
Optic Type
Glass Globe - Clear
Product Family
LIGHTING
Series
WMBLX Series
UPC
783936188584
Weight
6.14 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
135
Voltage Rating
120-277 VAC
Wattage
46 W
Hazardous Rating(s)
Suitable for wet locations (Indoor and Outdoor), Marine Rated (US only), Type 4X, IP66
Lumens
6210